Share

APP -BOX 3PH 12.5 kVAr 480V 50Hz

In stock
SKU
MEHVBAPP125A48
Regular Price ₹ 12,181 Special Price ₹ 6,334
48% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

APP super heavy duty capacitor - 3-phase delta connection - 12.5 kVAr 480V 50 Hz

More Information
Product Name APP -BOX 3PH 12.5 kVAr 480V 50Hz
Range Name Basic capacitors
Tax Class GST-18
Write Your Own Review
You're reviewing:APP -BOX 3PH 12.5 kVAr 480V 50Hz
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite