Share

APP - BOX 3PH 12.5 kVAr 440V 50Hz

In stock
SKU
MEHVBAPP125A44
Regular Price ₹ 12,164 Special Price ₹ 6,325
48% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

APP super heavy duty capacitor - 3-phase delta connection - 12.5 kVAr 440V 50 Hz

More Information
Product Name APP - BOX 3PH 12.5 kVAr 440V 50Hz
Range Name Basic capacitors
Tax Class GST-18
Write Your Own Review
You're reviewing:APP - BOX 3PH 12.5 kVAr 440V 50Hz
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite