Acti9 Vigi XC60 2P 25A AC 300mA

Share
In stock
SKU
A9N26583
Regular Price ₹ 10,191 Special Price ₹ 4,484
56% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

VIGI XC60- earth leakage add-on block 2P 25A AC 300MA

More Information
Product Name Acti9 Vigi XC60 2P 25A AC 300mA
Range Name Acti 9
Tax Class GST-18
Write Your Own Review
You're reviewing:Acti9 Vigi XC60 2P 25A AC 300mA
Your Rating

No sellers found for this product.