Acti9 Vigi XC60 2P 25A AC 100mA

Share
In stock
SKU
A9N26582
Regular Price ₹ 9,638 Special Price ₹ 4,241
56% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

VIGI XC60- earth leakage add-on block 2P 25A AC 100MA

More Information
Product Name Acti9 Vigi XC60 2P 25A AC 100mA
Range Name Acti 9
Tax Class GST-18
Write Your Own Review
You're reviewing:Acti9 Vigi XC60 2P 25A AC 100mA
Your Rating

No sellers found for this product.