Acti 9 - TPN DB - single door - IP30 - 8 ways
In stock
SKU
A9HTNS08
Regular Price
₹ 7,868
Special Price
₹ 4,091
48% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
range |
Acti 9
|
|
---|---|---|
product name |
TPN
|
|
product or component type |
Consumer unit
|
|
device application |
Distribution
|
|
colour |
White (RAL 9003)
|
|
provided equipment |
Grounding bar
Neutral bar Busbar |
enclosure mounting |
Flush
Surface |
|
---|---|---|
protection device type |
Main incomer: isolator - 4P
Main incomer: miniature circuit breaker (MCB) - 4P Outgoer: miniature circuit breaker (MCB) - 1P Main incomer: residual current circuit breaker (RCCB) - 4P Main incomer: residual current circuit breaker with overcurrent protection (RCBO) - 4P |
|
total number of 18 mm modules |
32
|
|
number of ways |
8 ways
|
|
enclosure/cubicle description |
Single door enclosure
|
|
enclosure material |
Galvanized steel box
Galvanized steel chassis Galvanized steel cable gland plate Galvanized steel DIN rail CRCA front plate |
|
height |
422 mm external:
|
|
width |
604 mm external:
|
|
depth |
90 mm external:
|
IP degree of protection |
IP30
|
|
---|---|---|
IK degree of protection |
IK08
|
|
standards |
IS 8623-1
IS 8623-3 IEC 61439-3 |
|
product certifications |
CPRI
REACH ERDA |
Package 1 Weight |
5.730 kg
|
|
---|---|---|
Package 1 Height |
90.000 mm
|
|
Package 1 width |
432.000 mm
|
|
Package 1 Length |
430.000 mm
|
Product Name | Acti 9 - TPN DB - single door - IP30 - 8 ways |
---|---|
Range Name | Acti 9 |
Category | DB |
Tax Class | GST-18 |
Color | White |
Height | 422MM, 42.2CM |
Maximum Depth | 90MM, 9CM |
Width | 604MM, 60.4CM |
Write Your Own Review
* Required Field
No sellers found for this product.