
Acti 9 Metal P&S Unit 30A 3P+E 3Mod
Excl. Tax
All Sellers

Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Acti 9 Metal P&S Unit 30A 3P+E 3Mod
Description
This Acti9 distribution board comes with single metal door for door opening. This distribution board allows to mount a modular device with a width of 3 modules of 18mm. It provides a 3P+E Electra plug and socket. The In rated current is 30A. The dimensions are (W) 150mm x (H) 305mm x (D) 67mm. The color of the distribution board is white (RAL 9003). The degree of protection is IP30, IK08 with the single metal door. This distribution board is compliant with IS 8623-1, IS 8623-3 and IEC 61439-3 standards.
Product Details
Product Name | Acti 9 Metal P&S Unit 30A 3P+E 3Mod |
---|---|
Range Name | Acti 9 |
Tax Class | GST-18 |