Acti 9 Encl. with prov for 5P 32A PK P&S

Share
In stock
SKU
A9HKS532
Regular Price ₹ 4,856 Special Price ₹ 2,282
53% Off ( Prices are all exclusive of taxes )

Acti 9 - PK P&S - single door - 32A - 5 pin

CHECK DELIVERY TIME & COD AVAILABILITY

This Acti9 power socket distribution board comes with reversible single metal door for door opening. This distribution board allows to mount a 5P panel-mounted socket and modular devices with a width of 4 modules of 18mm. The In rated current is 32A. The dimensions are (W) 138mm x (H) 305mm x (D) 65mm. The color of the distribution board is white (RAL 9003). The degree of protection is IP30, IK08 with the single metal door. This distribution board is compliant with IS 8623-1, IS 8623-3 and IEC 61439-3 standards.

More Information
Product Name Acti 9 Encl. with prov for 5P 32A PK P&S
Range Name Acti 9
Tax Class GST-18
Write Your Own Review
You're reviewing:Acti 9 Encl. with prov for 5P 32A PK P&S
Your Rating

No sellers found for this product.