
Acti 9 Encl. with prov for 3P 16A PK P&S
Excl. Tax
All Sellers

Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Acti 9 Encl. with prov for 3P 16A PK P&S
Description
This Acti9 power socket distribution board comes with reversible single metal door for door opening. This distribution board allows to mount a 3P panel-mounted socket and modular devices with a width of 2 modules of 18mm. The In rated current is 16A. The dimensions are (W) 138mm x (H) 156mm x (D) 65mm. The color of the distribution board is white (RAL 9003). The degree of protection is IP30, IK08 with the single metal door. This distribution board is compliant with IS 8623-1, IS 8623-3 and IEC 61439-3 standards.
Product Details
Product Name | Acti 9 Encl. with prov for 3P 16A PK P&S |
---|---|
Range Name | Acti 9 |
Tax Class | GST-18 |