AAKY1085
In stock
SKU
AAKY1085
Regular Price
₹ 790
Special Price
₹ 356
55% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
Product Name | AAKY1085 |
---|---|
Range Name | Opale |
Category | Switches |
Tax Class | GST-18 |
Color | White |
Current Rating | 6A |
No of Modules | 1 Mod |
No. of Switches per unit | 1 |
Indicator Availability | With indicator |
Write Your Own Review
* Required Field
No sellers found for this product.