AAKY1025
In stock
SKU
AAKY1025
Regular Price
₹ 666
Special Price
₹ 273
59% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
range |
Opale
|
|
---|---|---|
product or component type |
Switch
|
|
device application |
Control
|
|
device presentation |
Mechanism with central plate
|
|
colour tint |
Coke grey
|
device mounting |
Flush
|
|
---|---|---|
number of modules |
2 modules
|
|
actuator |
Rocker
|
|
switch function |
1-way
|
|
rated current |
6 A
|
|
[Ue] rated operational voltage |
230 V AC
|
|
material |
Plastic
|
|
fixing mode |
By captive screws
|
|
connections - terminals |
Shrouded terminals
|
standards |
IS 3854:1997/A1
|
|
---|---|---|
IP degree of protection |
IP20
|
Package 1 Weight |
17.000 g
|
|
---|---|---|
Package 1 Height |
41.000 mm
|
|
Package 1 width |
43.000 mm
|
|
Package 1 Length |
33.000 mm
|
Product Name | AAKY1025 |
---|---|
Range Name | Opale |
Category | Switches |
Tax Class | GST-18 |
Color | Coke Grey |
Current Rating | 6A |
No. of Switches per unit | 1 |
Indicator Availability | Without Indicator |
Write Your Own Review
No sellers found for this product.