
XID 2P 40A 30 MA SI
Excl. Tax
All Sellers

Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
XID 2P 40A 30 MA SI
Description
This product is a Acti9 xID biconnect residual current circuit breaker (RCCB). It is a 2P circuit breaker with 40A In rated current, 30mA earth leakage sensitivity and A-SI type protection class. This product protects against electrical shock by direct or indirect contact and fire hazards. The connection is made downstream by biconnect comb busbar or upstream/downstream by tunnel terminals. It has increased immunity from electrical interference reducing the risk of nuisance tripping. It is compliant with IEC/EN 61008-1 standard. The (Im/IΔm) rated breaking and making short circuit capacity is up to 500A . It has an electrical endurance going up to 4000 cycles and a mechanical endurance going up to 4000 cycles. The Ue operational voltage is 230VAC to 240VAC. The Ui rated insulation voltage is 500VAC. The Uimp rated impulse withstand voltage is 6kV. The frequency is 50Hz. It is DIN rail mountable. The width in 9mm pitches is 4. The product colour is white (RAL9003). The dimensions are (W) 36mm x (H) 81mm x (D) 75mm. The weight is 210g. According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure. The operating temperature is from -5°C to 40°C. The storage temperature is from -40°C to 85°C.
Product Details
Product Name | XID 2P 40A 30 MA SI |
---|---|
Range Name | Acti 9 |
Tax Class | GST-18 |