XID 2P 25A 30 MA SI

Share
In stock
SKU
A9N16234
Regular Price ₹ 10,715 Special Price ₹ 4,715
56% Off ( Prices are all exclusive of taxes )

Acti 9 xID residual circuit breaker - 25 A - 2P - 30mA class SI instantaneous

CHECK DELIVERY TIME & COD AVAILABILITY

This product is a Acti9 xID biconnect residual current circuit breaker (RCCB). It is a 2P circuit breaker with 25A In rated current, a sensitivity of 30mA with a A-SI type protection class. This product protects against electrical shock by direct or indirect contact and fire hazards. The connection is made downstream by biconnect comb busbar or upstream/downstream by tunnel terminals. It has increased immunity from electrical interference reducing the risk of nuisance tripping. It is compliant with IEC/EN 61008-1 standard. The (Im/IΔm) rated breaking and making short circuit capacity is up to 500A . The mechanical endurance is going up to 4000 cycles and electrical endurance going up to 4000 cycles. The Ue operational voltage is 230VAC to 240VAC. The Ui rated insulation voltage is 500VAC. The Uimp rated impulse withstand voltage is 6kV. The frequency is 50Hz. It is DIN rail mountable. The width in 9mm pitches is 4. The product colour is white (RAL9003). The dimensions are (W) 36mm x (H) 81mm x (D) 75mm. The weight is 210g. It has an IP20 degree of protection (as per IEC/EN 60529 standard) and becomes IP40 once in modular enclosure. The operating temperature is from -5°C to 40°C. The storage temperature is from -40°C to 85°C.

More Information
Product Name XID 2P 25A 30 MA SI
Range Name Acti 9
Tax Class GST-18
Write Your Own Review
You're reviewing:XID 2P 25A 30 MA SI
Your Rating

No sellers found for this product.