6A 3 Pin SO with Shutter, WH

Share
In stock
SKU
CPX6SK3PNS_WE
Regular Price ₹ 347 Special Price ₹ 156
55% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

More Information
Product Name 6A 3 Pin SO with Shutter, WH
Range Name Clipsal X
Tax Class GST-18
Color White
Current Rating 6A
No of Modules 2 Mod
Pin Configuration 3 Pin
Write Your Own Review
You're reviewing:6A 3 Pin SO with Shutter, WH
Your Rating

No sellers found for this product.