Residual current protection relay, Vigirex RH99P, 30 mA to 30 A, 380 VAC to 415 VAC 50/60 Hz
SKU :
56274
Math.abs(dy) && Math.abs(dx) > 40) { dx < 0 ? navigateNext() : navigatePrevious() }"
x-ref="imageContainer"
>
calcPageSize())"
/>
calcPageSize())"
class="absolute inset-0 object-contain object-center w-full m-auto max-h-screen-75 rounded-xl cursor-pointer"
width="700"
height="700"
:loading="active !== index ? 'lazy' : 'eager'"
:src="image.img"
x-show="active === index"
x-cloak
/>
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
Further offers for this product
56274
Residual current protection relay, Vigirex RH99P, 30 mA to 30 A, 380 VAC to 415 VAC 50/60 Hz
Further Offers for this product:
Shipping options & Estimated costs
Delivery by 5-7 business day
Excl. Tax
Free shipping on orders above ₹499
In Stock
The seller will ship your order according to their stated lead times. For details or more accurate estimates, please contact the seller.
Shipping options
Delivery by 5-7 business day
No sellers found for this product.
₹ 39,610.00
₹ 35,649.00
Excl. Tax
To View the best prices please Sign in / Register.
Estimated delivery:
Backorder
The seller will ship your order according to their stated lead times. For details or more accurate estimates, please contact the seller.
Estimated delivery:
Out of stock
Residual current protection relay, Vigirex RH99P, 30 mA to 30 A, 380 VAC to 415 VAC 50/60 Hz
₹ 39,610.00
₹ 35,649.00
- Specifications
- Reviews
Overview
| Product Name | Residual current protection relay, Vigirex RH99P, 30 mA to 30 A, 380 VAC to 415 VAC 50/60 Hz |
|---|---|
| Range Name | VigiPacT |
| Tax Class | GST-18 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Product Name | Residual current protection relay, Vigirex RH99P, 30 mA to 30 A, 380 VAC to 415 VAC 50/60 Hz |
|---|---|
| Range Name | VigiPacT |
| Tax Class | GST-18 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Coupon Code
Copy Code
Grab the Offer Now!!!