4P CONTACTOR 55A AC-1 48VDC COIL

Share
In stock
SKU
LC1DT55ED
Regular Price ₹ 7,920 Special Price ₹ 3,722
53% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

TeSys Deca contactor, 4P(4 NO), AC-1, <= 440V, 55 A, 48V DC standard coil

More Information
Product Name 4P CONTACTOR 55A AC-1 48VDC COIL
Tax Class GST-18
Range Name TeSys D
Coil Voltage 48V DC
Number of Poles 4P
Write Your Own Review
You're reviewing:4P CONTACTOR 55A AC-1 48VDC COIL
Your Rating

No sellers found for this product.