
calcActive())">
4P CONTACTOR 25A AC1 (2NO+2NC) 415V WB
LC1E09008N5WBIN
₹ 2,335.00
₹ 1,144.15
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1E09008N5WBIN
4P CONTACTOR 25A AC1 (2NO+2NC) 415V WB
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
4P CONTACTOR 25A AC1 (2NO+2NC) 415V WB
₹ 2,335.00
₹ 1,144.15
Product Details
Product Name | 4P CONTACTOR 25A AC1 (2NO+2NC) 415V WB |
---|---|
Category | Contactors |
Tax Class | GST-18 |
Range Name | Easypact TVS |
Coil Voltage | 415V AC |
Number of Poles | 4P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review