Share

Easy9 RCCB 2P 40A 30mA AC 240V

In stock
SKU
EZ9R35240
Regular Price ₹ 3,570 Special Price ₹ 1,856
48% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Protects Life and Property by detecting Earth leakage and isolating the affected circuit. This is a 4P, 63A RCCB with a sensitivity of 100mA

Country of Origin: India

More Information
Product Name Easy9 RCCB 2P 40A 30mA AC 240V
Range Name Easy9
Category RCCB
Tax Class GST-18
Current Rating 40A
Number of Poles 2P
Sensitivity 30mA
Power Source Type 240V - 50 Hertz
No of Modules 1 Mod
Width (in mm) 72
Height (in mm) 81
Depth (in mm) 74
Body Material Plastic
Operating Voltage 240V/415V
Frequency 50Hz
Suitable for positve isolation Yes
Standard ISI/CE marked as per IS/IEC 61008-5
Write Your Own Review
You're reviewing:Easy9 RCCB 2P 40A 30mA AC 240V
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite