400W 1 Module Dimmer - Pebble Grey

In stock
SKU
P3004_DG
Regular Price ₹ 1,938 Special Price ₹ 872
55% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Switch to the extra-ordinary with Livia range of switches and accessories ! LIVIA is a name which originates from the latin word Olive which is symbol of peace. LIVIA represents life which is stylish, enjoyable and peaceful. A visual delight with high functionality, wide and complete range and well crafted for a tasteful interior. Sleek, Stylish, Easy to Clean & Completely Safe and Reliable - Livia is the perfect solution - be it your home, your office, your hotel, your hospital or any other installation Stylish Looks - Soft white texture with glossy finish Sleek Design & Glossy Finish to minimize dust accumulation Reliable - High grade heat-resistant polycarbonate and long lasting laser markingEasy to Install - Snap-In / Snap-Out front loading modules

Your favorite Livia switches are now antibacterial.
With silver-ion technology that make switches and cover plates self-disinfecting!

 

Country of Origin: India

More Information
Product Name 400W 1 Module Dimmer - Pebble Grey
Range Name Livia AB
Category Fan Controller & Dimmer
Tax Class GST-18
Color Dark Grey
No of Modules 1 Mod
Write Your Own Review
You're reviewing:400W 1 Module Dimmer - Pebble Grey
Your Rating

* Required Field


No sellers found for this product.
Search engine powered by ElasticSuite