400A TPN DIN FUSE
calcPageSize())"
/>
Further offers for this product
Excl. GST Tax
In Stock
No sellers found for this product.
Excl. GST Tax
400A TPN DIN FUSE
- Description
- Specifications
- Reviews
Description
fuse switch NX400 - 3P + N - DIN fuse - size 2 - 400 A - 190 kW - 415 V
Overview
| Product Name | 400A TPN DIN FUSE |
|---|---|
| Tax Class | GST-18 |
| Short Description | Estimated delivery: Timelines may vary based on availability |
Reviews
Description
fuse switch NX400 - 3P + N - DIN fuse - size 2 - 400 A - 190 kW - 415 V
Overview
| Product Name | 400A TPN DIN FUSE |
|---|---|
| Tax Class | GST-18 |
| Short Description | Estimated delivery: Timelines may vary based on availability |