calcPageSize())"
/>
Further offers for this product
Excl. Tax
In Stock
No sellers found for this product.
Excl. Tax
4 Step Connected Fan Regulator,White
- Description
- Specifications
- Reviews
Description
The 4 Step Connected Fan Regulator is designed to operate in AC mains. This device enables 4 step fan speed control. The fan speed is controlled manually or by Wiser app.
Key Features
✓ Operated through Wiser app, or manually via push-push switch
✓ Operated in local Wi-Fi network without internet
✓ Better connectivity with Wi-Fi mesh network
✓ 4 Step Controller with no Humming Sound
✓ Clear indication of switch position
✓ Inbuilt memory of the previous speed
✓ Energy efficiency through inbuilt energy monitoring, overload, and surge protection
✓ Plug and Play-2 M Fan controller in existing fixing frames
✓ No change in habit for wiring/installation
✓ Easy to commission
Overview
| Product Name | 4 Step Connected Fan Regulator,White |
|---|---|
| Range Name | Wiser |
| Tax Class | GST-18 |
| Color | White |
Reviews
Description
The 4 Step Connected Fan Regulator is designed to operate in AC mains. This device enables 4 step fan speed control. The fan speed is controlled manually or by Wiser app.
Key Features
✓ Operated through Wiser app, or manually via push-push switch
✓ Operated in local Wi-Fi network without internet
✓ Better connectivity with Wi-Fi mesh network
✓ 4 Step Controller with no Humming Sound
✓ Clear indication of switch position
✓ Inbuilt memory of the previous speed
✓ Energy efficiency through inbuilt energy monitoring, overload, and surge protection
✓ Plug and Play-2 M Fan controller in existing fixing frames
✓ No change in habit for wiring/installation
✓ Easy to commission
Overview
| Product Name | 4 Step Connected Fan Regulator,White |
|---|---|
| Range Name | Wiser |
| Tax Class | GST-18 |
| Color | White |