4 Step Connected Fan Regulator,Grey
calcPageSize())"
/>
Further offers for this product
Excl. GST Tax
In Stock
No sellers found for this product.
Excl. GST Tax
4 Step Connected Fan Regulator,Grey
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
The 4 Step Connected Fan Regulator is designed to operate in AC mains. This device enables 4 step fan
speed control. The fan speed is controlled manually or by Wiser app.
Key Features
✓ Operated through Wiser app, or manually via push-push switch
✓ Operated in local Wi-Fi network without internet
✓ Better connectivity with Wi-Fi mesh network
✓ 4 Step Controller with no Humming Sound
✓ Clear indication of switch position
✓ Inbuilt memory of the previous speed
✓ Energy efficiency through inbuilt energy monitoring, overload,
and surge protection
✓ Plug and Play-2 M Fan controller in existing fixing frames
✓ No change in habit for wiring/installation
✓ Easy to commission
Overview
| Product Name | 4 Step Connected Fan Regulator,Grey |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | India |
| Manufacturer | Schneider Electric |
| Short Description | Estimated delivery: Timelines may vary based on availability |
| Product brand | SCHNEIDER ELECTRIC |
| Range | WISER |
| Product or component type | CONNECTED FAN REGULATOR |
| Mobile App name | WISER |
| Device application | FAN SPEED CONTROLLER |
| Device presentation | MECHANISM |
| Switch application | FAN |
| Load type | FAN: 80 W |
| Function available | MONITORING OF CURRENTS |
| [Ue] rated operational voltage | 230 V AC 50 HZ |
| Colour tint | GREY |
| Surface finish | GLOSSY |
| Number of modules | 2 MODULES |
| Connections - terminals | PRE-WIRED CABLE, 0.5...1 MM² |
| Communication network type | WI-FI IEEE 802.11 |
| Number of outputs | 1 |
| Control type | PUSH-BUTTON |
| Provided equipment | USER MANUAL |
| Wiring configuration | 3-WIRE |
| Material | POLYCARBONATE |
| Device mounting | FLUSH |
| fixing mode | SNAP-FITTED |
| Type of installation | INDOOR INSTALLATION |
| Embedding depth | 50 MM |
| Depth | 42 MM |
| Width | 45 MM |
| Height | 45 MM |
| Standards | IEC 60669-2-1 |
| Transmission frequency | 2.4 GHZ |
| Ambient air temperature for operation | -5…45 °C |
| Ambient air temperature for storage | -5…45 °C |
| IP degree of protection | IP20 |
| IK degree of protection | IK04 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 7.3 CM |
| Package 1 Width | 5 CM |
| Package 1 Length | 7.3 CM |
| Package 1 Weight | 60 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 5 |
| Package 2 Height | 7.6 CM |
| Package 2 Width | 7.6 CM |
| Package 2 Length | 26 CM |
| Package 2 Weight | 325 G |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 60 |
| Package 3 Height | 30 CM |
| Package 3 Width | 30 CM |
| Package 3 Length | 40 CM |
| Package 3 Weight | 4.54 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Mercury free | ✓ |
| Halogen-free status | Halogen free product |
| PVC free | No |
| Silicone-free | No |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 3 |
| Total lifecycle Carbon footprint | 120 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.9354936213958837 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.9 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.23120993986180977 |
| Carbon footprint of the distribution phase [A4] | 0.2 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0007350229742411033 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 119.19834326339863 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 119 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.11784846266961417 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
Reviews
Description
The 4 Step Connected Fan Regulator is designed to operate in AC mains. This device enables 4 step fan
speed control. The fan speed is controlled manually or by Wiser app.
Key Features
✓ Operated through Wiser app, or manually via push-push switch
✓ Operated in local Wi-Fi network without internet
✓ Better connectivity with Wi-Fi mesh network
✓ 4 Step Controller with no Humming Sound
✓ Clear indication of switch position
✓ Inbuilt memory of the previous speed
✓ Energy efficiency through inbuilt energy monitoring, overload,
and surge protection
✓ Plug and Play-2 M Fan controller in existing fixing frames
✓ No change in habit for wiring/installation
✓ Easy to commission
Overview
| Product Name | 4 Step Connected Fan Regulator,Grey |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | India |
| Manufacturer | Schneider Electric |
| Short Description | Estimated delivery: Timelines may vary based on availability |
| Product brand | SCHNEIDER ELECTRIC |
| Range | WISER |
| Product or component type | CONNECTED FAN REGULATOR |
| Mobile App name | WISER |
| Device application | FAN SPEED CONTROLLER |
| Device presentation | MECHANISM |
| Switch application | FAN |
| Load type | FAN: 80 W |
| Function available | MONITORING OF CURRENTS |
| [Ue] rated operational voltage | 230 V AC 50 HZ |
| Colour tint | GREY |
| Surface finish | GLOSSY |
| Number of modules | 2 MODULES |
| Connections - terminals | PRE-WIRED CABLE, 0.5...1 MM² |
| Communication network type | WI-FI IEEE 802.11 |
| Number of outputs | 1 |
| Control type | PUSH-BUTTON |
| Provided equipment | USER MANUAL |
| Wiring configuration | 3-WIRE |
| Material | POLYCARBONATE |
| Device mounting | FLUSH |
| fixing mode | SNAP-FITTED |
| Type of installation | INDOOR INSTALLATION |
| Embedding depth | 50 MM |
| Depth | 42 MM |
| Width | 45 MM |
| Height | 45 MM |
| Standards | IEC 60669-2-1 |
| Transmission frequency | 2.4 GHZ |
| Ambient air temperature for operation | -5…45 °C |
| Ambient air temperature for storage | -5…45 °C |
| IP degree of protection | IP20 |
| IK degree of protection | IK04 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 7.3 CM |
| Package 1 Width | 5 CM |
| Package 1 Length | 7.3 CM |
| Package 1 Weight | 60 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 5 |
| Package 2 Height | 7.6 CM |
| Package 2 Width | 7.6 CM |
| Package 2 Length | 26 CM |
| Package 2 Weight | 325 G |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 60 |
| Package 3 Height | 30 CM |
| Package 3 Width | 30 CM |
| Package 3 Length | 40 CM |
| Package 3 Weight | 4.54 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Mercury free | ✓ |
| Halogen-free status | Halogen free product |
| PVC free | No |
| Silicone-free | No |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 3 |
| Total lifecycle Carbon footprint | 120 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.9354936213958837 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.9 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.23120993986180977 |
| Carbon footprint of the distribution phase [A4] | 0.2 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0007350229742411033 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 119.19834326339863 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 119 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.11784846266961417 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |