4 Pole MCBs

54 results

arrow-down
Acti9 xC60 4P D 63A MCB IS/IEC 60947-2
A9N4P63DIN
Acti9 xC60 4P C 63A MCB IS/IEC 60947-2
A9N4P63CIN
Acti9 xC60 4P B 63A MCB IS/IEC 60947-2
A9N4P63BIN
Acti9 xC60 4P C 50A MCB IS/IEC 60947-2
A9N4P50CIN
Acti9 xC60 4P D 40A MCB IS/IEC 60947-2
A9N4P40DIN
Acti9 xC60 4P C 40A MCB IS/IEC 60947-2
A9N4P40CIN
Acti9 xC60 4P B 40A MCB IS/IEC 60947-2
A9N4P40BIN
Acti9 xC60 4P D 32A MCB IS/IEC 60947-2
A9N4P32DIN
Acti9 xC60 4P C 32A MCB IS/IEC 60947-2
A9N4P32CIN
Acti9 xC60 4P B 32A MCB IS/IEC 60947-2
A9N4P32BIN
Acti9 xC60 4P D 25A MCB IS/IEC 60947-2
A9N4P25DIN
Acti9 xC60 4P C 25A MCB IS/IEC 60947-2
A9N4P25CIN