calcPageSize())"
/>
calcActive())">
4 CONNECTORS 2X 50-120MMA PH BARRIERS
LV429219
₹ 6,450.00
₹ 3,805.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
LV429219
4 CONNECTORS 2X 50-120MMA PH BARRIERS
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
4 CONNECTORS 2X 50-120MMA PH BARRIERS
₹ 6,450.00
₹ 3,805.50
Description
These accessories are aluminium bare cable connectors for Compact NSX 100/160/250 and EasyPact CVS 100/160/250. These connectors can receive 2 copper or aluminium cables from 50mm² to 120mm². The connectors are screwed directly on the device terminals or right angle terminal extensions. The rated current is up to 250 A. They are sold by set of 4 parts.
Product Details
| Product Name | 4 CONNECTORS 2X 50-120MMA PH BARRIERS |
|---|---|
| Range Name | ComPact NSX |
| Tax Class | GST-18 |
Related Posts
No Related Posts
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account