3P EVLK CONTACTOR 65A 30KW AC3 415VAC

LC1D65AN7
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

TeSys D contactor, 3 poles (3NO), for motor control applications up to 65A/440V AC-3/3e (30kW@400V). It provides a 415V 50/60Hz AC coil, 1NO+1NC built-in auxiliary contacts (NC mirror certified), power connection by EverLink BTR screw connectors, control connection by screw clamp terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (55mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).

Product Details

Product Name 3P EVLK CONTACTOR 65A 30KW AC3 415VAC
Tax Class GST-18
Range Name TeSys
Coil Voltage 415V AC
Number of Poles 3P

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: 3P EVLK CONTACTOR 65A 30KW AC3 415VAC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.