
calcActive())">
3P CONTACTOR 9A AC3 4KW 1NO 48VAC COIL
LC1K0910E7
₹ 1,950.00
₹ 975.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1K0910E7
3P CONTACTOR 9A AC3 4KW 1NO 48VAC COIL
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
3P CONTACTOR 9A AC3 4KW 1NO 48VAC COIL
₹ 1,950.00
₹ 975.00
Description
TeSys K contactor - 3P - AC-3 <= 440 V 9 A - 1 NO aux. - 48 V AC coil
Product Details
Product Name | 3P CONTACTOR 9A AC3 4KW 1NO 48VAC COIL |
---|---|
Tax Class | GST-18 |
Range Name | TeSys K |
Coil Voltage | 48V AC |
Number of Poles | 3P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review