3P CONT 9A AC3 4KW 1NO 1NC 110VAC COIL

Share
In stock
SKU
LC1D09F7
Regular Price ₹ 1,915 Special Price ₹ 900
53% Off ( Prices are all exclusive of taxes )

TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 9 A - 110 V AC coil

CHECK DELIVERY TIME & COD AVAILABILITY

TeSys D contactor, 3 poles (3NO), for motor control applications up to 9A/690V AC-3/3e (4kW@400V). It provides a 110V 50/60Hz AC coil, 1NO+1NC built-in auxiliary contacts (NC mirror certified), connection by screw clamp terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability to demanding applications. Compact (45mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).

More Information
Product Name 3P CONT 9A AC3 4KW 1NO 1NC 110VAC COIL
Tax Class GST-18
Range Name TeSys
Write Your Own Review
You're reviewing:3P CONT 9A AC3 4KW 1NO 1NC 110VAC COIL
Your Rating

No sellers found for this product.