
3P CONT 32A AC3 15KW 1NO1NC 415VAC COIL.
Excl. Tax
All Sellers

Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
3P CONT 32A AC3 15KW 1NO1NC 415VAC COIL.
Description
TeSys D contactor, 3 poles (3NO), for motor control applications up to 32A/690V AC-3/3e (15kW@400V). It provides a 415V 50/60Hz AC coil, 1NO+1NC built-in auxiliary contacts (NC mirror certified), connection by screw clamp terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (45mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Product Details
Product Name | 3P CONT 32A AC3 15KW 1NO1NC 415VAC COIL. |
---|---|
Tax Class | GST-18 |
Range Name | TeSys |
Coil Voltage | 415V AC |
Number of Poles | 3P |