3M Grid & 3M Cover Frame
SKU :
CPXCP3M_MC
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
Further offers for this product
CPXCP3M_MC
3M Grid & 3M Cover Frame
Further Offers for this product:
Shipping options & Estimated costs
Delivery by 5-7 business day
Excl. Tax
Free shipping on orders above ₹499
In Stock
A backorder means the item you want is currently not in stock, but we’re still allowing you to place an order for it. we will ship it to you within the estimated shipping time.
Shipping options
Delivery by 5-7 business day
No sellers found for this product.
₹ 483.00
₹ 217.35
Excl. Tax
To View the best prices please Sign in / Register.
Estimated delivery:
Backorder
A backorder means the item you want is currently not in stock, but we’re still allowing you to place an order for it. we will ship it to you within the estimated shipping time.
Estimated delivery:
Out of stock
3M Grid & 3M Cover Frame
₹ 483.00
₹ 217.35
- Description
- Specifications
- Reviews
Description
Clipsal X range of switches, featuring vibrant colors and textures. Curated for the style conscious.
Country of Origin: India
Overview
| Product Name | 3M Grid & 3M Cover Frame |
|---|---|
| Range Name | Clipsal X |
| Category | Grid and Cover Frame |
| Tax Class | GST-18 |
| Power Source Type | 240V - 50 Hertz |
| Body Material | Plastic |
| Color | Metallic Copper |
| No of Modules | 3 Mod |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Clipsal X range of switches, featuring vibrant colors and textures. Curated for the style conscious.
Country of Origin: India
Overview
| Product Name | 3M Grid & 3M Cover Frame |
|---|---|
| Range Name | Clipsal X |
| Category | Grid and Cover Frame |
| Tax Class | GST-18 |
| Power Source Type | 240V - 50 Hertz |
| Body Material | Plastic |
| Color | Metallic Copper |
| No of Modules | 3 Mod |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account