
32A MAIN EMERG SWIT ENCLO
Excl. Tax
All Sellers

Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
32A MAIN EMERG SWIT ENCLO
Description
TeSys enclosed starter with switch disconnector, 3 poles, Ithe 32A 690V, for main and emergency stop switching in motor applications AC-23 up to 15kW@400V. Enclosure providing IP65 protection, fitted with a red rotary handle and yellow front plate, padlockable (padlocks not included). It includes a 3-pole Vario switch body V2 with 2 possible add-on module attachments. Surface mounting enclosure with screw fixing, 2 knock-outs for cable glands on top and bottom, sealable cover. It conforms to IEC 60204 and IEC 60947-4-1,
Product Details
Product Name | 32A MAIN EMERG SWIT ENCLO |
---|---|
Range Name | TeSys |
Tax Class | GST-18 |