3 CONNECTOR FOR GV7R220
calcPageSize())"
/>
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
3 CONNECTOR FOR GV7R220
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Product Name | 3 CONNECTOR FOR GV7R220 |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | France |
| Manufacturer | Schneider Electric |
| Range | TESYS |
| Product or component type | CLIP-ON CONNECTOR |
| Device short name | GV7AC |
| Range compatibility | TESYS TESYS GV5 MOTOR CIRCUIT BREAKERTESYS TESYS GV7 MOTOR CIRCUIT BREAKER |
| Accessory / separate part category | CONNECTION ACCESSORY |
| [Ie] rated operational current | 220 A |
| Connections - terminals | SCREW TERMINAL1.5…185 MM² |
| Quantity per set | SET OF 3 |
| Net weight | 0.3 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.500 CM |
| Package 1 Width | 14.000 CM |
| Package 1 Length | 16.500 CM |
| Package 1 Weight | 171.000 G |
| Unit Type of Package 2 | S04 |
| Number of Units in Package 2 | 24 |
| Package 2 Height | 30 CM |
| Package 2 Width | 40 CM |
| Package 2 Length | 60 CM |
| Package 2 Weight | 4.948 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| SCIP Number | 66ab381c-81b1-42a8-ae7a-ce3f5adb691a |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Documents
Reviews
Overview
| Product Name | 3 CONNECTOR FOR GV7R220 |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | France |
| Manufacturer | Schneider Electric |
| Range | TESYS |
| Product or component type | CLIP-ON CONNECTOR |
| Device short name | GV7AC |
| Range compatibility | TESYS TESYS GV5 MOTOR CIRCUIT BREAKERTESYS TESYS GV7 MOTOR CIRCUIT BREAKER |
| Accessory / separate part category | CONNECTION ACCESSORY |
| [Ie] rated operational current | 220 A |
| Connections - terminals | SCREW TERMINAL1.5…185 MM² |
| Quantity per set | SET OF 3 |
| Net weight | 0.3 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.500 CM |
| Package 1 Width | 14.000 CM |
| Package 1 Length | 16.500 CM |
| Package 1 Weight | 171.000 G |
| Unit Type of Package 2 | S04 |
| Number of Units in Package 2 | 24 |
| Package 2 Height | 30 CM |
| Package 2 Width | 40 CM |
| Package 2 Length | 60 CM |
| Package 2 Weight | 4.948 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| SCIP Number | 66ab381c-81b1-42a8-ae7a-ce3f5adb691a |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |