
calcActive())">
1M or 2M Grid & 1M Cover Frame
CPXCP1M_WE
₹ 196.00
₹ 88.20
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

CPXCP1M_WE
1M or 2M Grid & 1M Cover Frame
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
1M or 2M Grid & 1M Cover Frame
₹ 196.00
₹ 88.20
Description
Clipsal X Antiviral range of switches featuring vibrant colors and textures. Curated for the style conscious. The minimalist design complements the overall look and reflects a premium character, and it has been built keeping proper safety standards in mind. Check its delivery availability using your PIN Code. If you have any questions about this product, please feel free to contact us.
Country of Origin: India
Product Details
Product Name | 1M or 2M Grid & 1M Cover Frame |
---|---|
Range Name | Clipsal X |
Category | Cover and Grid Plate |
Tax Class | GST-18 |
Power Source Type | 240V - 50 Hertz |
Body Material | Plastic |
Color | White |
No of Modules | 2 Mod |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review