18M Grid &18M Cover Frame
In stock
SKU
CPXCP18M_WE
Regular Price
₹ 884
Special Price
₹ 398
55% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
Clipsal X Antiviral range of switches, featuring vibrant colors and textures. Curated for the style conscious.
Country of Origin: India
Product Name | 18M Grid &18M Cover Frame |
---|---|
Range Name | Clipsal X |
Category | Cover and Grid Plate |
Tax Class | GST-18 |
Power Source Type | 240V - 50 Hertz |
Body Material | Plastic |
Color | Grey |
No of Modules | 18 Mod |
Write Your Own Review
No sellers found for this product.