16A Electronic Key Card Switch, White
calcPageSize())"
/>
Further offers for this product
Excl. GST Tax
In Stock
No sellers found for this product.
Excl. GST Tax
16A Electronic Key Card Switch, White
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Product Name | 16A Electronic Key Card Switch, White |
|---|---|
| Country of Origin | India |
| Tax Class | GST-18 |
| Manufacturer | Schneider Electric |
| Short Description | Estimated delivery: Timelines may vary based on availability |
| Range of product | UNICA |
| Range | UNICA PURE |
| Product or component type | KEYCARD SWITCH |
| Control type | ELECTRONIC |
| Device application | HOTEL |
| Device presentation | MECHANISM WITH CENTRAL PLATE |
| Load type | RESISTIVE 16 AINDUCTIVE 16 A |
| Colour tint | WHITE |
| Rated current | 16 A |
| [Ue] rated operational voltage | 220...240 V |
| Network type | AC |
| Network frequency | 50/60 HZ |
| Switch function | KEY SWITCH |
| Device mounting | FLUSH |
| Material | PC (POLYCARBONATE) |
| Number of modules | 2 MODULES |
| Connections - terminals | SCREW TERMINALS |
| Width | 98 MM |
| Height | 101 MM |
| Depth | 43.75 MM |
| Main colour tint | WHITE |
| Technology type | ELECTRONIC |
| Ambient air temperature for operation | 0…50 °C |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.4 CM |
| Package 1 Width | 10.1 CM |
| Package 1 Length | 9.8 CM |
| Package 1 Weight | 127 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 4 |
| Package 2 Height | 10.9 CM |
| Package 2 Width | 16.3 CM |
| Package 2 Length | 21 CM |
| Package 2 Weight | 578 G |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 32 |
| Package 3 Height | 21 CM |
| Package 3 Width | 33.5 CM |
| Package 3 Length | 44 CM |
| Package 3 Weight | 4.924 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Halogen-free status | Halogen free product |
| PVC free | No |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 62 |
| Total lifecycle Carbon footprint | 0.8 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.4853430234447893 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.5 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.03261414817430597 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2651027594534677 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
Reviews
Overview
| Product Name | 16A Electronic Key Card Switch, White |
|---|---|
| Country of Origin | India |
| Tax Class | GST-18 |
| Manufacturer | Schneider Electric |
| Short Description | Estimated delivery: Timelines may vary based on availability |
| Range of product | UNICA |
| Range | UNICA PURE |
| Product or component type | KEYCARD SWITCH |
| Control type | ELECTRONIC |
| Device application | HOTEL |
| Device presentation | MECHANISM WITH CENTRAL PLATE |
| Load type | RESISTIVE 16 AINDUCTIVE 16 A |
| Colour tint | WHITE |
| Rated current | 16 A |
| [Ue] rated operational voltage | 220...240 V |
| Network type | AC |
| Network frequency | 50/60 HZ |
| Switch function | KEY SWITCH |
| Device mounting | FLUSH |
| Material | PC (POLYCARBONATE) |
| Number of modules | 2 MODULES |
| Connections - terminals | SCREW TERMINALS |
| Width | 98 MM |
| Height | 101 MM |
| Depth | 43.75 MM |
| Main colour tint | WHITE |
| Technology type | ELECTRONIC |
| Ambient air temperature for operation | 0…50 °C |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.4 CM |
| Package 1 Width | 10.1 CM |
| Package 1 Length | 9.8 CM |
| Package 1 Weight | 127 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 4 |
| Package 2 Height | 10.9 CM |
| Package 2 Width | 16.3 CM |
| Package 2 Length | 21 CM |
| Package 2 Weight | 578 G |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 32 |
| Package 3 Height | 21 CM |
| Package 3 Width | 33.5 CM |
| Package 3 Length | 44 CM |
| Package 3 Weight | 4.924 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Halogen-free status | Halogen free product |
| PVC free | No |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 62 |
| Total lifecycle Carbon footprint | 0.8 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.4853430234447893 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.5 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.03261414817430597 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2651027594534677 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |