
12" W Basic HMI, GP-ProEX model
Excl. Tax
All Sellers

Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
12" W Basic HMI, GP-ProEX model
Description
This Basic HMI panel belongs to the Pro-face ST6000 range. This single touch resistive HMI is made of alluminium front panel with higher resolution and more color. This HMI interface is 12.1 inch wide with 16 million colors and 1,280 x 800 pixel resolution (WXGA). It is powered by GP-ProEX software for easy migration. It has a 800 MHz ARM Cortex-A8 CPU, 64MB as application memory, 320KB for screen area and 64KB for variable area as backup memory. This HMI ST6000 supports 2x Ethernet port, COM1 (RS-232C), COM2 (RS-485), 1x USB 2.0 Type A, and 1x USB 2.0 Micro-B port. Its dimensions are 313mm (width) x 235mm (height) x 50mm (depth) and weighs 1.80Kg. This is intended for indsutries like packaging, food & beverage, textile, HVAC equipment, and compressors, and also for GP4000 Series W model user looking for modernize their machine with the same application. It conforms to standards like EN (61000-6-4, 61000-6-2, 61131-2), UL 61010-2-201, CSA C22.2 No 61010-2-201 and certifications like CSA, CE, China RoHS, KC, REACH. This range is designed to meet the needs of simple machine operators for good visualization, connectivity, cybersecurity with Pro-face Connect and cost effective equipment. The various degree of protection are IP65F, Type 1, Type 4X (indoor use only), Type 13 (on the front panel when properly installed in an enclosure).
Product Details
Product Name | 12" W Basic HMI, GP-ProEX model |
---|---|
Range Name | Pro-face ST6000 |
Tax Class | GST-18 |