
12 inch W basic Web terminal
Excl. Tax
All Sellers

Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
12 inch W basic Web terminal
Description
This Basic Web HMI panel belongs to the Pro-face STW6000 range. This single-touch resistive HMI is made of aluminium front panel with a multi-color status indicator showing the various operating modes. This HMI interface is 12.1 inches wide with 16 million colors and 1,280 x 800 pixel resolution (WXGA). It is a ready-to-use agnostic HMI terminal with pre-installed HTML5 browser. It has a 800 MHz ARM Cortex-A8 CPU, 512 MB device memory, 512 MB user data memory, and 128 KB backup memory. This HMI STW6000 supports 2x Ethernet port, and 1x USB 2.0 Type A. Its dimensions are 313mm (width) x 235mm (height) x 50mm (depth) and weighs 1.80Kg. This is intended for industries like packaging, food & beverage, textile, HVAC equipment, and compressors, and also for end users looking for maintenance of their Web devices. It conforms to EN (61000-6-4, 61000-6-2, 61131-2), UL 61010-2-201, CSA C22.2 No 61010-2-201 standards & CSA, CE, China RoHS, KC, REACH certifications. It is designed for panel mounting by 4 fastener screws. The various degree of protection are IP65F, Type 1, Type 4X (indoor use only), Type 13 (on the front panel when properly installed in an enclosure). It is designed to meet the needs of simple machine operators for good visualization, connectivity, cybersecurity, and cost-effective equipment.
Product Details
Product Name | 12 inch W basic Web terminal |
---|---|
Range Name | Pro-face STW6000 |
Tax Class | GST-18 |