10A Mini MCB
calcPageSize())"
/>
Further offers for this product
Excl. Tax
In Stock
No sellers found for this product.
Excl. Tax
10A Mini MCB
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Product Name | 10A Mini MCB |
|---|---|
| Tax Class | GST-18 |
| Short Description | Estimated delivery: Timelines may vary based on availability |
| Range | LIVIA |
| Device application | CONTROL |
| Product or component type | MINIATURE CIRCUIT-BREAKER |
| Device presentation | MECHANISM WITH CENTRAL PLATE |
| Poles description | 1P |
| Switch additional information | WITHOUT LAMP |
| Rated current | 10 A AT 240 V AC |
| Number of modules | 1 MODULE |
| fixing mode | BY CLIPS (WITH MOUNTING PLATE) |
| Cover plate colour tint | WHITE |
| Marking | 0 - 1 |
| Connections - terminals | 2 SCREW TERMINALS |
| Clamping connection capacity | 2 X 1.5 MM² FOR FLEXIBLE CABLE(S) |
| Trip unit technology | THERMAL-MAGNETIC |
| Breaking capacity | 3 KA |
| Material | PA6 |
| Standards | EN 60898 |
| Ambient air temperature for operation | -5…45 °C |
| Ambient air temperature for storage | -20…50 °C |
| Embedding depth | 45.6 MM |
| Depth | 59.2 MM |
| Width | 17.5 MM |
| Height | 56 MM |
| Product weight | 68 G |
| IK degree of protection | IK02 |
| IP degree of protection | < IP20 |
| Environmental characteristic | LIQUID SOAP |
| Environmental health and issues | LEAD FREE |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 6 CM |
| Package 1 Width | 2.5 CM |
| Package 1 Length | 6 CM |
| Package 1 Weight | 76 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 7.2 CM |
| Package 2 Width | 6.5 CM |
| Package 2 Length | 27 CM |
| Package 2 Weight | 831 G |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 60 |
| Package 3 Height | 18 CM |
| Package 3 Width | 21 CM |
| Package 3 Length | 28 CM |
| Package 3 Weight | 5.36 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Halogen free product |
| PVC free | No |
| Silicone-free | No |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 0.5198892796648963 |
| Total lifecycle Carbon footprint | 7 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.37048909299655564 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.4 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.01656119402985074 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.031615154994259466 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 6.6432 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 7 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.16321469575200914 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
Documents
Reviews
Overview
| Product Name | 10A Mini MCB |
|---|---|
| Tax Class | GST-18 |
| Short Description | Estimated delivery: Timelines may vary based on availability |
| Range | LIVIA |
| Device application | CONTROL |
| Product or component type | MINIATURE CIRCUIT-BREAKER |
| Device presentation | MECHANISM WITH CENTRAL PLATE |
| Poles description | 1P |
| Switch additional information | WITHOUT LAMP |
| Rated current | 10 A AT 240 V AC |
| Number of modules | 1 MODULE |
| fixing mode | BY CLIPS (WITH MOUNTING PLATE) |
| Cover plate colour tint | WHITE |
| Marking | 0 - 1 |
| Connections - terminals | 2 SCREW TERMINALS |
| Clamping connection capacity | 2 X 1.5 MM² FOR FLEXIBLE CABLE(S) |
| Trip unit technology | THERMAL-MAGNETIC |
| Breaking capacity | 3 KA |
| Material | PA6 |
| Standards | EN 60898 |
| Ambient air temperature for operation | -5…45 °C |
| Ambient air temperature for storage | -20…50 °C |
| Embedding depth | 45.6 MM |
| Depth | 59.2 MM |
| Width | 17.5 MM |
| Height | 56 MM |
| Product weight | 68 G |
| IK degree of protection | IK02 |
| IP degree of protection | < IP20 |
| Environmental characteristic | LIQUID SOAP |
| Environmental health and issues | LEAD FREE |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 6 CM |
| Package 1 Width | 2.5 CM |
| Package 1 Length | 6 CM |
| Package 1 Weight | 76 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 7.2 CM |
| Package 2 Width | 6.5 CM |
| Package 2 Length | 27 CM |
| Package 2 Weight | 831 G |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 60 |
| Package 3 Height | 18 CM |
| Package 3 Width | 21 CM |
| Package 3 Length | 28 CM |
| Package 3 Weight | 5.36 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Halogen free product |
| PVC free | No |
| Silicone-free | No |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 0.5198892796648963 |
| Total lifecycle Carbon footprint | 7 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.37048909299655564 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.4 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.01656119402985074 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.031615154994259466 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 6.6432 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 7 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.16321469575200914 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |