10A bell push switch 240 V , 1 module , PG
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
10A bell push switch 240 V , 1 module , PG
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Product Name | 10A bell push switch 240 V , 1 module , PG |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | India |
| Manufacturer | Schneider Electric |
| Range | LIVIA |
| Device application | DOORBELL |
| Product or component type | SWITCH |
| Device presentation | MECHANISM WITH COVER PLATE |
| Colour tint | PRISTINE GREY |
| Number of modules | 1 MODULE |
| Targeted channel | DO IT YOURSELF |
| fixing mode | SNAP-FITTED |
| Number of rocker | 1 |
| Switch function | BELL PUSH SWITCH |
| Surface finish | MATT |
| [Ue] rated operational voltage | 240 V |
| IP degree of protection | IP20 |
| Device mounting | FLUSH |
| Rated current | 10 A |
| Actuator | ROCKER |
| Rated current | 10 A AT 240 V AC 50 HZ |
| Local signalling | WITHOUT |
| Material | PC (POLYCARBONATE) |
| Embedding depth | 30 MM |
| Width | 22.7 MM |
| Height | 54.4 MM |
| Depth | 36 MM |
| Net weight | 18 G |
| Switch application | BELL SWITCH |
| Marking | BELL |
| surface treatment | ANTIBACTERIALPAINTED |
| Connections - terminals | SCREW TERMINALS |
| Technology type | ELECTROMECHANICAL |
| Number of terminals | 2 |
| Ambient air temperature for operation | -5…45 °C |
| Ambient air temperature for storage | -5…45 °C |
| Relative humidity | 53…95 % |
| Standards | IS 3854 |
| Environmental characteristic | INDOOR USE |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.1 CM |
| Package 1 Width | 2.3 CM |
| Package 1 Length | 5.5 CM |
| Package 1 Weight | 19 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 20 |
| Package 2 Height | 7.5 CM |
| Package 2 Width | 10.5 CM |
| Package 2 Length | 24 CM |
| Package 2 Weight | 390 G |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 180 |
| Package 3 Height | 24.5 CM |
| Package 3 Width | 26 CM |
| Package 3 Length | 33 CM |
| Package 3 Weight | 4.01 KG |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 38 |
| Total lifecycle Carbon footprint | 0.3 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.1053788638526617 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.010238315477666482 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.008226824854067867 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.1896393086202843 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.2 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.031733231705133216 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
Documents
Reviews
Overview
| Product Name | 10A bell push switch 240 V , 1 module , PG |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | India |
| Manufacturer | Schneider Electric |
| Range | LIVIA |
| Device application | DOORBELL |
| Product or component type | SWITCH |
| Device presentation | MECHANISM WITH COVER PLATE |
| Colour tint | PRISTINE GREY |
| Number of modules | 1 MODULE |
| Targeted channel | DO IT YOURSELF |
| fixing mode | SNAP-FITTED |
| Number of rocker | 1 |
| Switch function | BELL PUSH SWITCH |
| Surface finish | MATT |
| [Ue] rated operational voltage | 240 V |
| IP degree of protection | IP20 |
| Device mounting | FLUSH |
| Rated current | 10 A |
| Actuator | ROCKER |
| Rated current | 10 A AT 240 V AC 50 HZ |
| Local signalling | WITHOUT |
| Material | PC (POLYCARBONATE) |
| Embedding depth | 30 MM |
| Width | 22.7 MM |
| Height | 54.4 MM |
| Depth | 36 MM |
| Net weight | 18 G |
| Switch application | BELL SWITCH |
| Marking | BELL |
| surface treatment | ANTIBACTERIALPAINTED |
| Connections - terminals | SCREW TERMINALS |
| Technology type | ELECTROMECHANICAL |
| Number of terminals | 2 |
| Ambient air temperature for operation | -5…45 °C |
| Ambient air temperature for storage | -5…45 °C |
| Relative humidity | 53…95 % |
| Standards | IS 3854 |
| Environmental characteristic | INDOOR USE |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.1 CM |
| Package 1 Width | 2.3 CM |
| Package 1 Length | 5.5 CM |
| Package 1 Weight | 19 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 20 |
| Package 2 Height | 7.5 CM |
| Package 2 Width | 10.5 CM |
| Package 2 Length | 24 CM |
| Package 2 Weight | 390 G |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 180 |
| Package 3 Height | 24.5 CM |
| Package 3 Width | 26 CM |
| Package 3 Length | 33 CM |
| Package 3 Weight | 4.01 KG |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 38 |
| Total lifecycle Carbon footprint | 0.3 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.1053788638526617 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.010238315477666482 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.008226824854067867 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.1896393086202843 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.2 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.031733231705133216 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |