10A/25A 3 Pin Socket with Shutter - White

In stock
SKU
P2207
Regular Price ₹ 546 Special Price ₹ 224
59% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Switch to the extra-ordinary with Livia range of switches and accessories ! LIVIA is a name originates from the latin word Olive which is symbol of peace. LIVIA represents life which is stylish, enjoyable and peaceful. A visual delight with high functionality, wide and complete range and well crafted for a tasteful interior. Sleek, Stylish, Easy to Clean & Completely Safe and Reliable - Livia is the perfect solution - be it your home, your office, your hotel, your hospital or any other installation

Hassle free Operation: Entry chamber for easy insertion. Phosphorous bronze grip for proper engagement
Safe & Secure: Special glass filled nylon shutter for greater safety
Stylish Looks - Soft white texture with glossy finish
Reliable - High grade heat-resistant polycarbonate and Child Proof Shutters for complete safety

Your favorite Livia switches are now antibacterial.
With silver-ion technology that make switches and cover plates self-disinfecting!

 

Country of Origin: India

More Information
Product Name 10A/25A 3 Pin Socket with Shutter - White
Range Name Livia AB
Category Sockets
Tax Class GST-18
Color White
Current Rating 10A/25A
No of Modules 2 Mod
Pin Configuration 3 Pin
Shutter Availability With Shutter
Write Your Own Review
You're reviewing:10A/25A 3 Pin Socket with Shutter - White
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite