10A 2/3 Pin Socket with Shutter - White
Switch to the extra-ordinary with Livia range of switches and accessories ! LIVIA is a name originates from the latin word Olive which is symbol of peace. LIVIA represents life which is stylish, enjoyable and peaceful. A visual delight with high functionality, wide and complete range and well crafted for a tasteful interior. Sleek, Stylish, Easy to Clean & Completely Safe and Reliable - Livia is the perfect solution - be it your home, your office, your hotel, your hospital or any other installation
Hassle free Operation: Entry chamber for easy insertion. Phosphorous bronze grip for proper engagement
Safe & Secure: Special glass filled nylon shutter for greater safety
Stylish Looks - Soft white texture with glossy finish
Reliable - High grade heat-resistant polycarbonate and Child Proof Shutters for complete safety
Your favorite Livia switches are now antibacterial.
With silver-ion technology that make switches and cover plates self-disinfecting!
Country of Origin: India
Product Name | 10A 2/3 Pin Socket with Shutter - White |
---|---|
Range Name | Livia AB |
Category | Sockets |
Tax Class | GST-18 |
Color | White |
Current Rating | 10A |
No of Modules | 2 Mod |
Pin Configuration | 2/3 Pin |
Shutter Availability | With Shutter |
* Required Field