100 Amp MCBs

25 results

arrow-down
Acti9 xC60 4P C 63A MCB IS/IEC 60947-2
A9N4P63CIN
Acti9 xC60 2P C 63A MCB IS/IEC 60947-2
A9N2P63CIN
Acti9 xC60 4P D 63A MCB IS/IEC 60898-1
A9N4P63DGN
Acti9 xC60 4P C 63A MCB IS/IEC 60898-1
A9N4P63CGN
Acti9 xC60 4P B 63A MCB IS/IEC 60898-1
A9N4P63BGN
Acti9 xC60 2P D 63A MCB IS/IEC 60898-1
A9N2P63DGN
Acti9 xC60 2P C 63A MCB IS/IEC 60898-1
A9N2P63CGN
CIRCUIT BREAKER C60H-DC 500VDC 63A 2P C
A9N61539
Pack of 3 MCB K60H 4P 63A C 10kA
A9KF71463BQ
Easy9 MCB 4P 63A C 10000A 415V
EZ9F71463
Easy9 MCB 3P 63A C 10000A 415V
EZ9F71363
Easy9 MCB 2P 63A C 10000A 415V
EZ9F71263