
calcActive())">
10" W basic Web terminal
HMISTW6500
₹ 94,809.00
₹ 47,404.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

HMISTW6500
10" W basic Web terminal
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
10" W basic Web terminal
₹ 94,809.00
₹ 47,404.50
Description
range of product |
Harmony ST6 & STW6
|
|
---|---|---|
product or component type |
Touch panel screen
|
|
software designation |
Web interface for operator
|
|
processor name |
ARM Cortex-A8
|
display size |
10 inch
|
|
---|---|---|
display type |
Colour TFT LCD
|
|
display colour |
16 million colours
|
|
display resolution |
1024 x 600 pixels WSVGA
|
|
touch panel |
Single touch analogue resistive
|
|
backlight lifespan |
50000 hours with white
|
|
brightness |
16 levels
|
|
character font |
ASCII
ASCII (European characters) Katakana |
|
[Us] rated supply voltage |
24 V DC +/- 20 %
|
|
inrush current |
30 A
|
|
local signalling |
Status LED green, steady for offline
Status LED green, steady for operating Status LED green, flashing for operating Status LED green, faded for stand-by Status LED orange, flashing for software starting up Status LED red, steady for power supply (ON) Status LED red, flashing for operating Status LED red, off for power supply (OFF) |
|
power consumption in W |
12.6 W
|
|
processor frequency |
800 MHz
|
|
port Ethernet |
10/100BASE
|
|
memory description |
Device memory 512 MB
Backup memory 512 MB User data memory 128 kB |
|
integrated connection type |
1 USB 2.0 type Aback
1 USB 2.0 type micro Bback 2 Ethernet - female RJ45bottom |
|
supply |
External supply
|
|
realtime clock |
Built-in 0...50 °C
Built-in 10...90 % RH |
|
fixing mode |
By 4 screws, mounting on 1.6...5 mm thick panel conforming to UL 61010-2-201
By 4 screws conforming to EN 61131-2 By 4 screws conforming to IEC 61000-6-2 |
|
enclosure material |
PC
|
|
front material |
Aluminium
|
|
marking |
CE
|
|
cut-out dimensions |
255 x 185 mm panel cut dimension
|
|
height |
203 mm
|
|
width |
273 mm
|
|
depth |
47 mm
|
|
net weight |
1.3 kg
|
immunity to microbreaks |
10 ms
|
|
---|---|---|
standards |
EN 61000-6-4
EN 61000-6-2 EN 61131-2 UL 61010-2-201 CSA C22.2 No 61010-2-201 |
|
product certifications |
CSA
CE China RoHS REACH |
|
directives |
2014/35/EU - low voltage directive
2014/30/EU - electromagnetic compatibility |
|
ambient air temperature for operation |
0…50 °C
|
|
ambient air temperature for storage |
-20…60 °C
|
|
relative humidity |
10…90 % non-condensing
|
|
operating altitude |
2000 m
|
|
IP degree of protection |
IP20 (rear panel) conforming to IEC 61131-2
IP65 (front panel) conforming to IEC 61131-2 |
|
NEMA degree of protection |
NEMA 4 front panel (indoor use)
NEMA 13 front panel (in enclosure) |
|
shock resistance |
147 m/s² for 11 ms (X, Y, Z directions for 3 times) conforming to EN/IEC 61131-2
|
|
vibration resistance |
+/- 3.5 mm (f = 5…9 Hz)X, Y, Z directions for 10 cycles (approx. 100 min) conforming to EN/IEC 61131-2
9.8 m/s² (f = 9…150 Hz) |
|
electromagnetic compatibility |
Electrical fast transient/burst immunity test - test level: 2 kV (power ports) conforming to IEC 61000-4-4
Electrical fast transient/burst immunity test - test level: 1 kV (signal ports) Electrostatic discharge immunity test - test level: 6 kV (contact discharge) conforming to EN/IEC 61000-4-2 level 3 Electrostatic discharge immunity test - test level: 8 kV (air discharge) |
Product Details
Product Name | 10" W basic Web terminal |
---|---|
Range Name | Easy Harmony GXU |
Tax Class | GST-18 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account