
ZENcelo -Side Surround Regular Aperture
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
ZENcelo -Side Surround Regular Aperture
Incl. Tax
Incl. Tax
Description
ZENcelo -Side Surround Regular Aperture, and Surround Connector - Silver Bronze
Product Details
Product Or Component Type | cover frame |
---|---|
Maximum Ambient Air Temperature For Operation | 35 °C |
Cover Frame Colour Tint | silver bronze |
Material | polycarbonate |
Range | ZENcelo |
Height | 87.2 mm |
width | 84.2 mm |
Relative humidity | 0-95 % |
Environmental Characteristic | UV resistant indoor use |
Brand | Schneider Electric |