
ZENcelo 1Gang SCHUKO SOCKET
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
ZENcelo 1Gang SCHUKO SOCKET
Incl. Tax
Incl. Tax
Description
ZENcelo 1Gang SCHUKO SOCKET,WHITE
Product Details
Device Mounting | surface flush |
---|---|
Product Or Component Type | power socket-outlet |
Embedding Depth | 18.95 mm |
Colour Tint | white |
Cover Frame Colour Tint | white |
Number Of Gangs | 1 gang |
Outlet Poles Configuration | 2P + E Schuko |
Socket Additional Information | shuttered |
Material | polycarbonate base polycarbonate grid plate polycarbonate surround brass metal parts phosphor bronze metal parts |
Ambient air temperature for operation | -5-35 °C |
Load Type | resistive |
Range | ZENcelo |
Connections - Terminals | folded terminal without pressure plate |
Depth | 29 mm |
Height | 87 mm |
Range of Product | 16 A at 250 V AC 50/60 Hz |
Standards | IEC 60884-1 IEC 60884-1 |
width | 87 mm |
Relative humidity | 0-95 % |
Environmental Characteristic | no UV resistant |
Operating altitude | 2000 m |
Brand | Schneider Electric |