
ZENcelo -16AX 2 Gang 1 Way Full-Flat Switch with Ondicator - Silver Bronze
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
ZENcelo -16AX 2 Gang 1 Way Full-Flat Switch with Ondicator - Silver Bronze
Incl. Tax
Incl. Tax
Description
ZENcelo -16AX 2 Gang 1 Way Full-Flat Switch with Ondicator - Silver Bronze
Product Details
Device Mounting | surface flush |
---|---|
Product Or Component Type | switch |
Colour Tint | silver bronze |
Cover Frame Colour Tint | silver bronze |
Number Of Gangs | 2 gangs |
Switch Function | 1-way |
Material | polycarbonate + GF 20 %: grid plate polycarbonate: base polycarbonate: cover polycarbonate: surround |
Ambient air temperature for operation | -5-35 °C |
Load Type | resistive inductive fluorescent lamp incandescent lamp |
Range | ZENcelo |
Connections - Terminals | brass rod terminals |
Depth | 31 mm |
Height | 87 mm |
Range of Product | 20 A at 250 V AC 50/60 Hz |
Standards | EN 60669-1 GB 16915.1 SS 227-1 IEC 60669-1 MS IEC 60669-1 |
width | 87 mm |
Relative humidity | 0-95 % |
Environmental Characteristic | no UV resistant |
Operating altitude | 2000 m |
Local Signalling | mechanical indicator (amber) |
Brand | Schneider Electric |