Schneider Electric Zelio Time time delay relay 10 functions - 1 s..100 h - 24..240 V AC - 1 OC

RE17RMMU
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Harmony RE17R timing relay can be set between 0.1 seconds and 100 hours, has an output rating of 8A, is 17.5mm wide and can be supplied with 24V DC, 24V to 240V AC. It also has 1 changeover contact SPDT (single pole double throw). It has one of market slimmest form-factors, allowing for a flexible and easy installation on DIN rail, using the same space as any modular 1-pole DIN device. It also offers a sealable cover, simple and precise settings with rotary trimmers. Multi function timer for a simple integration in hard-wired logic schematics, ideal for refurbishment of old installations without using a PLC. 0 0 0 0 0 0 0 0 0 0 0 0 0 0

Product Details

Weight (in Kg) 0.078
Net weight 0.07 kg
Control Type selector switch front panel
[Us] rated supply voltage 24...240 V AC 50/60 Hz
24 V DC
[In] Rated Current 0.2083333333
Ambient air temperature for operation -20-60 °C
Breaking Capacity 2000 VA
Mechanical Durability 10000000 cycles
Contacts Material cadmium free
Creepage Distance 4 kV/3 conforming to IEC 60664-1
Functionality multifunction
Housing Material self-extinguishing
Immunity to Microbreaks 20 ms
Input Voltage 10 V
Insulation Resistance 100 MOhm at 500 V DC conforming to IEC 60664-1
Maximum Delay Response 100 ms
Minimum Switching Current 10 mA at 5 V DC
On-load Factor 100%
Contacts Type and Composition 1 C/O
Setting Accuracy of Time Delay +/- 10 % of full scale at 25 �C conforming to IEC 61812-1
Supply Frequency 50...60 Hz +/- 5 %
Temperature Drift +/- 0.05 %/�C
Voltage Drift +/- 0.2 %/V
Voltage Range 0.85...1.1 Us
Nominal Output Current 8A
Connections - Terminals screw connectors
screw terminals, 1 x 0.5...1 x 3.3 mm² (AWG 20...AWG 12) solid without cable end
screw terminals, 2 x 0.5...2 x 2.5 mm² (AWG 20...AWG 14) solid without cable end
screw terminals, 1 x 0.2...1 x 2.5 mm² (AWG 24...AWG 14) flexible with cable end
screw terminals, 2 x 0.2...2 x 1.5 mm² (AWG 24...AWG 16) flexible with cable end
Dielectric Strength 2.5 kV 1 mA/1 minute 50 Hz conforming to IEC 61812-1
IP degree of protection IP20 (terminal block) conforming to IEC 60529
IP40 (housing) conforming to IEC 60529
IP50 (front panel) conforming to IEC 60529
Product Certifications CSA
GL
cULus
Range of Product Harmony Timer Relays
Standards 2006/95/EC
2004/108/EC
IEC 61812-1
EN 61000-6-2
EN 61000-6-3
EN 61000-6-4
EN 61000-6-1
Local Signalling LED indicator for on steady: relay energised, no timing in progress
LED indicator for flashing: timing in progress 80 % ON and 20 % OFF
LED indicator for pulsing: relay de-energised, no timing in progress (except function Di-D, Li-L) 5 % ON and 95 % OFF
Reset Time 120 ms on de-energisation typical
Time Delay Range 6...60 min
1...10 h
0.1...1 s
1...10 s
1...10 min
10...100 h
6...60 s
Time Delay Type A, Ac, At, B, Bw, C, D, Di, H, Ht
power on-delay
on-delay and off-delay
interval
off-delay
symmetrical flashing
Electromagnetic Compatibility electrostatic discharge immunity test: (in contact), level 3, 6 kV, conforming to IEC 61000-4-2
electrostatic discharge immunity test: (in air), level 3, 8 kV, conforming to IEC 61000-4-2
susceptibility to electromagnetic fields: (80 MHz to 1 GHz), level 3, 10 V/m, conforming to IEC 61000-4-3
electrical fast transient/burst immunity test: (capacitive connecting clip), level 3, 1 kV, conforming to IEC 61000-4-4
electrical fast transient/burst immunity test: (direct), level 3, 2 kV, conforming to IEC 61000-4-4
1.2/50 µs shock waves immunity test: (differential mode), level 3, 1 kV, conforming to IEC 61000-4-5
1.2/50 µs shock waves immunity test: (common mode), level 3, 2 kV, conforming to IEC 61000-4-5
conducted RF disturbances: (0.15...80 MHz), level 3, 10 V, conforming to IEC 61000-4-6
voltage dips and interruptions immunity test: (1 cycle), 0 %, conforming to IEC 61000-4-11
voltage dips and interruptions immunity test: (25/30 cycles), 70 %, conforming to IEC 61000-4-11
conducted and radiated emissions: , class B, conforming to EN 55022
Impulse Duration 100 ms with load in parallel typical
30 ms typical
Safety Reliability Data B10d = 270000
MTTFd = 296.8 years
Compatibility code RE17
Device short name RE17R
Marking CE
width 17.5 mm
[Uimp] rated impulse withstand voltage 5 kV during 1.2/50 µs
Ambient air temperature for storage -30-60 °C
Output Type relay
Tightening Torque 0.6-1 N.m conforming to IEC 60947-1
Relative humidity 93-93 % without condensation conforming to IEC 60068-2-30
Discrete Output Type relay
Electrical Durability 100000 cycles (8 A at 250 V AC maximum) for resistive load
Repeat Accuracy +/- 0.5 % conforming to IEC 61812-1
Vibration Resistance 20 m/s² (f= 10-150 Hz) conforming to IEC 60068-2-6
Power Consumption in Va 0-32 VA at 240 V AC
Mounting support 35 mm DIN rail conforming to EN/IEC 60715
Maximum Power Consumption In W 0.6 W at 24 V DC
Maximum Switching Voltage 250 V AC
Mounting position any position in relation to normal vertical mounting plane
Operating Rate in Hz 10 Hz
Shock Resistance 15 gn for 11 ms conforming to IEC 60068-2-27
Depth 72 mm
Height 90 mm
Maximum Switching Current 8 A AC/DC
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Zelio Time time delay relay 10 functions - 1 s..100 h - 24..240 V AC - 1 OC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.