RXZE2M114

Schneider Electric Zelio Time socket RXZ - mixed contact -10A - < 250V - screw clamp -for relay RXM2.., RXM4..

1/1
RXZE2M114

Schneider Electric Zelio Time socket RXZ - mixed contact -10A - < 250V - screw clamp -for relay RXM2.., RXM4..

In stock
SKU
RXZE2M114
Rp ‎ 63.603
To View the best prices please sign in or register.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Schneider Electric Zelio Time socket RXZ - mixed contact -10A - < 250V - screw clamp -for relay RXM2.., RXM4..

Rp ‎ 63.603

Description

This Harmony RXZ plug-in relay socket has a coil control voltage of 250V AC and has 2 changeover contacts DPDT (double pole double throw) with a rating of 10A. "It has large choice of number of contacts for high rated current use with space-saving design." "It helps to reduce the size of enclosures and increases machine reliability, you can mount nearly everywhere." "It is compatible with plug in control relay." "Easy installation and connect to the relay from its socket." "Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs)." 0 0 0 0 0 0 0 0 0 0


How to video:

Promotional video:

Product details

  • Activity
    IDSIG
  • Weight (in Kg)
    0.052
  • Net weight
    0.048 kg
  • [In] Rated Current
    0.4166666667
  • Ambient air temperature for operation
    -40-55 °C
  • Contact Terminal Arrangement
    mixed
  • Sale Per Indivisible Quantity
    10
  • Group of Product
    RXM_2-4_C/O_SC_TER_MIX_FLAT
  • Contacts Type and Composition
    4 C/O
  • Shape of Pin
    flat
  • [ue] Rated Operational Voltage
    < 250 V
  • Connections - Terminals
    screw clamp terminals
    screw clamp terminals, 1 x 0.25...1 x 1 mm² (AWG 22...AWG 17) flexible with cable end
    screw clamp terminals, 2 x 0.25...2 x 1 mm² (AWG 22...AWG 17) flexible with cable end
    screw clamp terminals, 1 x 0.5...1 x 1.5 mm² (AWG 20...AWG 16) solid without cable end
    screw clamp terminals, 2 x 0.5...2 x 1.5 mm² (AWG 20...AWG 16) solid without cable end
  • Dielectric Strength
    2500 V
  • Fixing Mode
    by screw (panel)
    clip-on (35 mm symmetrical DIN rail)
  • IP degree of protection
    IP20 conforming to EN/IEC 60529
  • Product Certifications
    UL
    CSA
    Lloyd's
  • Product Compatibility
    plug-in relay RXM with 2 C/O contact
    plug-in relay RXM with 4 C/O contact
  • Range of Product
    Harmony Electromechanical Relays
    Harmony Timer Relays
  • Standards
    IEC 61984
  • Compatibility code
    RXZ
  • Device short name
    RXZ
  • Marking
    CE
  • Overvoltage Category
    III
  • width
    30 mm
  • [Ith] Conventional Free Air Thermal Current
    0.416666667
  • [Uimp] rated impulse withstand voltage
    4 kV
  • Ambient air temperature for storage
    -40-85 °C
  • Output Type
    relay
  • Pollution degree
    3
  • Tightening Torque
    < 1 N.m for M3 screw(s)
  • Brand
    Schneider Electric
more specification
less specification

Seller Information

Reviews

Write Your Own Review
You're reviewing:Schneider Electric Zelio Time socket RXZ - mixed contact -10A - < 250V - screw clamp -for relay RXM2.., RXM4..
Your Rating

* Required Field