
Zelio Time socket RUZ - mixed contact - 10 A - < 250 V - connector - for relay RUMC2..
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Zelio Time socket RUZ - mixed contact - 10 A - < 250 V - connector - for relay RUMC2..
Incl. Tax
Incl. Tax
Description
This Harmony RUZ plug-in relay socket has a coil control voltage of 250V AC and has mixed contacts with a rating of 10A. "It has large choice of number of contacts for high rated current use." "It helps to reduce the size of enclosures and increases machine reliability, you can mount nearly everywhere." "It is compatible with plug in control relay." "Easy installation and connect to the relay from its socket." "Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs)." 0 0 0 0 0 0 0 0 0 0
Product Details
Weight (in Kg) | 0.005 |
---|---|
Net weight | 0.054 kg |
[In] Rated Current | 0.4166666667 |
Ambient air temperature for operation | -40-55 °C |
Contact Terminal Arrangement | mixed |
Sale Per Indivisible Quantity | 10 |
Group of Product | RUM_2_C/O_CON_MIX_CYL |
Contacts Type and Composition | 2 C/O |
Shape of Pin | cylindrical |
[ue] Rated Operational Voltage | < 250 V |
Connections - Terminals | screw connectors connector, 1 x 0.25...1 x 2.5 mm² (AWG 22...AWG 14) flexible with cable end connector, 2 x 0.25...2 x 1 mm² (AWG 22...AWG 17) flexible with cable end connector, 1 x 0.5...1 x 2.5 mm² (AWG 20...AWG 14) solid without cable end connector, 2 x 0.5...2 x 1.5 mm² (AWG 20...AWG 16) solid without cable end |
Dielectric Strength | 2500 V |
Fixing Mode | by screw (panel) clip-on (35 mm symmetrical DIN rail) |
IP degree of protection | IP20 conforming to EN/IEC 60529 |
Product Certifications | UL CSA |
Product Compatibility | plug-in relay RUM with 2 C/O contact plug-in relay RE48 with 2 C/O contact plug-in relay RE48 with 1 C/O + 1 C/O contact |
Range of Product | Harmony Electromechanical Relays Harmony Timer Relays |
Standards | IEC 61984 |
Compatibility code | RUZ |
Device short name | RUZ |
Marking | CE |
Overvoltage Category | III |
width | 38 mm |
[Ith] Conventional Free Air Thermal Current | 0.416666667 |
[Uimp] rated impulse withstand voltage | 4 kV |
Ambient air temperature for storage | -40-85 °C |
Output Type | relay |
Pollution degree | 3 |
Tightening Torque | < 1 N.m for M3.5 screw(s) |
Brand | Schneider Electric |