
Zelio Time on-delay timing relay - 1 s..100 h - 24..240 V AC/DC - solid state output
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Zelio Time on-delay timing relay - 1 s..100 h - 24..240 V AC/DC - solid state output
Description
This Harmony RE17L timing relay can be set between 0.1 seconds and 100 hours, has an output rating of 0.7A, is 17.5mm wide and can be supplied with 24V to 240V AC/DC. It also has 2 changeover contacts DPDT (double pole double throw). It has one of market slimmest form-factors, allowing for a flexible and easy installation on DIN rail, using the same space as any modular 1-pole DIN device. It also offers a sealable cover, simple and precise settings with rotary trimmers. 17.5mm width, same size as a 1-pole circuit breaker, to simplify your panel design. Single function timer for a simple integration in hard-wired logic schematics, ideal for refurbishment of old installations without using a PLC. 0 0 0 0 0 0 0 0 0 0 0 0 0
Product Details
Weight (in Kg) | 0.07 |
---|---|
Net weight | 0.068 kg |
Control Type | selector switch front panel |
Maximum Output Current | 20 A |
[Us] rated supply voltage | 24...240 V AC/DC 50/60 Hz |
[In] Rated Current | 0.2916666667 |
Ambient air temperature for operation | -20-60 °C |
Breaking Capacity | 0.5 A AC/DC conforming to UL 0.7 A AC/DC at 20 °C |
Component Name | RE17L |
Creepage Distance | 4 kV/3 conforming to IEC 60664-1 |
Functionality | on-delay timing |
Housing Material | self-extinguishing |
Immunity to Microbreaks | 20 ms |
Insulation Resistance | 100 MOhm at 500 V DC conforming to IEC 60664-1 |
Maximum Delay Response | 100 ms |
Minimum Switching Current | 10 mA |
On-load Factor | 100% |
Setting Accuracy of Time Delay | +/- 10 % of full scale at 25 �C conforming to IEC 61812-1 |
Supply Frequency | 50...60 Hz +/- 5 % |
Temperature Drift | +/- 0.05 %/�C |
Voltage Drift | +/- 0.2 %/V |
Voltage Range | 0.85...1.1 Us |
Nominal Output Current | 7 A |
Maximum Leakage Current | 5 mA |
Derating Factor | 5 mA/°C |
Connections - Terminals | screw connectors screw terminals, 1 x 0.5...1 x 3.3 mm² (AWG 20...AWG 12) solid without cable end screw terminals, 2 x 0.5...2 x 2.5 mm² (AWG 20...AWG 14) solid without cable end screw terminals, 1 x 0.2...1 x 2.5 mm² (AWG 24...AWG 14) flexible with cable end screw terminals, 2 x 0.2...2 x 1.5 mm² (AWG 24...AWG 16) flexible with cable end |
Dielectric Strength | 2.5 kV 1 mA/1 minute 50 Hz conforming to IEC 61812-1 |
IP degree of protection | IP20 (terminal block) conforming to IEC 60529 IP40 (housing) conforming to IEC 60529 IP50 (front panel) conforming to IEC 60529 |
Product Certifications | GL CSA cULus |
Range of Product | Harmony Timer Relays |
Standards | 2004/108/EC EN 61000-6-1 2006/95/EC EN 61000-6-3 EN 61000-6-2 IEC 61812-1 EN 61000-6-4 |
Reset Time | 350 ms on de-energisation typical |
Time Delay Range | 1...10 s 10...100 h 6...60 s 0.1...1 s 1...10 min 6...60 min 1...10 h |
Time Delay Type | A power on-delay |
Electromagnetic Compatibility | electrostatic discharge immunity test: (in contact), level 3, 6 kV, conforming to IEC 61000-4-2 electrostatic discharge immunity test: (in air), level 3, 8 kV, conforming to IEC 61000-4-2 susceptibility to electromagnetic fields: (80 MHz to 1 GHz), level 3, 10 V/m, conforming to IEC 61000-4-3 electrical fast transient/burst immunity test: (capacitive connecting clip), level 3, 1 kV, conforming to IEC 61000-4-4 electrical fast transient/burst immunity test: (direct), level 3, 2 kV, conforming to IEC 61000-4-4 1.2/50 µs shock waves immunity test: (differential mode), level 3, 1 kV, conforming to IEC 61000-4-5 1.2/50 µs shock waves immunity test: (common mode), level 3, 2 kV, conforming to IEC 61000-4-5 conducted RF disturbances: (0.15...80 MHz), level 3, 10 V, conforming to IEC 61000-4-6 voltage dips and interruptions immunity test: (1 cycle), 0 %, conforming to IEC 61000-4-11 voltage dips and interruptions immunity test: (25/30 cycles), 70 %, conforming to IEC 61000-4-11 conducted and radiated emissions: , class B, conforming to EN 55022 |
Impulse Duration | 0.05 s typical |
Maximum Voltage Drop | <4 V 3-wire <8 V 2-wire |
Safety Reliability Data | MTTFd = 353.8 years B10d = 320000 |
Compatibility code | RE17 |
Marking | CE |
width | 17.5 mm |
[Uimp] rated impulse withstand voltage | 5 kV during 1.2/50 µs |
Ambient air temperature for storage | -30-60 °C |
Output Type | solid state |
Tightening Torque | 0.6-1 N.m conforming to IEC 60947-1 |
Relative humidity | 93-93 % without condensation conforming to IEC 60068-2-30 |
Discrete Output Type | solid state |
Electrical Durability | 100000000 cycles |
Repeat Accuracy | +/- 0.5 % conforming to IEC 61812-1 |
Vibration Resistance | 20 m/s² (f= 10-150 Hz) conforming to IEC 60068-2-6 |
Power Consumption in Va | 0-3 VA at 240 V AC |
Mounting support | 35 mm DIN rail conforming to EN/IEC 60715 |
Maximum Power Consumption In W | 1.5 W at 240 V DC |
Maximum Switching Voltage | 250 V AC/DC |
Mounting position | any position in relation to normal vertical mounting plane |
Operating Rate in Hz | 10 Hz |
Shock Resistance | 15 gn for 11 ms conforming to IEC 60068-2-27 |
Brand | Schneider Electric |
Height | 2.6 |
Length | 9.5 |
Width | 7.8 |