Schneider Electric Zelio Time on-delay timing relay - 1 s..100 h - 24..240 V AC - 1 OC
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Zelio Time on-delay timing relay - 1 s..100 h - 24..240 V AC - 1 OC
Incl. Tax
Incl. Tax
Description
This Harmony RE17R timing relay can be set between 0.1 seconds and 100 hours, has an output rating of 8A, is 17.5mm wide and can be supplied with 24V DC, 24V to 240V AC. It also has 1 changeover contact SPDT (single pole double throw). It has one of market slimmest form-factors, allowing for a flexible and easy installation on DIN rail, using the same space as any modular 1-pole DIN device. It also offers a sealable cover, simple and precise settings with rotary trimmers. This timer relay offers Pause / Summation Control signal. Single function timer for a simple integration in hard-wired logic schematics, ideal for refurbishment of old installations without using a PLC. 0 0 0 0 0 0 0 0 0 0 0 0 0
Product Details
Weight (in Kg) | 0.074 |
---|---|
Net weight | 0.07 kg |
Control Type | selector switch front panel |
[Us] rated supply voltage | 24...240 V AC 50/60 Hz 24 V DC |
[In] Rated Current | 0.2083333333 |
Ambient air temperature for operation | -20-60 °C |
Breaking Capacity | 2000 VA |
Mechanical Durability | 10000000 cycles |
Contacts Material | cadmium free |
Creepage Distance | 4 kV/3 conforming to IEC 60664-1 |
Functionality | on-delay timing |
Housing Material | self-extinguishing |
Immunity to Microbreaks | 20 ms |
Input Voltage | 10 V |
Insulation Resistance | 100 MOhm at 500 V DC conforming to IEC 60664-1 |
Maximum Delay Response | 100 ms |
Minimum Switching Current | 10 mA at 5 V DC |
On-load Factor | 100% |
Contacts Type and Composition | 1 C/O |
Setting Accuracy of Time Delay | +/- 10 % of full scale at 25 �C conforming to IEC 61812-1 |
Supply Frequency | 50...60 Hz +/- 5 % |
Temperature Drift | +/- 0.05 %/�C |
Voltage Drift | +/- 0.2 %/V |
Voltage Range | 0.85...1.1 Us |
Nominal Output Current | 8A |
Connections - Terminals | screw connectors screw terminals, 1 x 0.5...1 x 3.3 mm² (AWG 20...AWG 12) solid without cable end screw terminals, 2 x 0.5...2 x 2.5 mm² (AWG 20...AWG 14) solid without cable end screw terminals, 1 x 0.2...1 x 2.5 mm² (AWG 24...AWG 14) flexible with cable end screw terminals, 2 x 0.2...2 x 1.5 mm² (AWG 24...AWG 16) flexible with cable end |
Dielectric Strength | 2.5 kV 1 mA/1 minute 50 Hz conforming to IEC 61812-1 |
IP degree of protection | IP20 (terminal block) conforming to IEC 60529 IP40 (housing) conforming to IEC 60529 IP50 (front panel) conforming to IEC 60529 |
Product Certifications | cULus CSA GL |
Range of Product | Harmony Timer Relays |
Standards | EN 61000-6-4 EN 61000-6-1 2006/95/EC EN 61000-6-3 IEC 61812-1 2004/108/EC EN 61000-6-2 |
Local Signalling | LED indicator for on steady: relay energised, no timing in progress LED indicator for flashing: timing in progress 80 % ON and 20 % OFF LED indicator for pulsing: relay de-energised, no timing in progress (except function Di-D, Li-L) 5 % ON and 95 % OFF |
Reset Time | 120 ms on de-energisation typical |
Time Delay Range | 10...100 h 0.1...1 s 6...60 min 1...10 s 1...10 min 6...60 s 1...10 h |
Time Delay Type | H, Ht interval |
Electromagnetic Compatibility | electrostatic discharge immunity test: (in contact), level 3, 6 kV, conforming to IEC 61000-4-2 electrostatic discharge immunity test: (in air), level 3, 8 kV, conforming to IEC 61000-4-2 susceptibility to electromagnetic fields: (80 MHz to 1 GHz), level 3, 10 V/m, conforming to IEC 61000-4-3 electrical fast transient/burst immunity test: (capacitive connecting clip), level 3, 1 kV, conforming to IEC 61000-4-4 electrical fast transient/burst immunity test: (direct), level 3, 2 kV, conforming to IEC 61000-4-4 1.2/50 µs shock waves immunity test: (differential mode), level 3, 1 kV, conforming to IEC 61000-4-5 1.2/50 µs shock waves immunity test: (common mode), level 3, 2 kV, conforming to IEC 61000-4-5 conducted RF disturbances: (0.15...80 MHz), level 3, 10 V, conforming to IEC 61000-4-6 voltage dips and interruptions immunity test: (1 cycle), 0 %, conforming to IEC 61000-4-11 voltage dips and interruptions immunity test: (25/30 cycles), 70 %, conforming to IEC 61000-4-11 conducted and radiated emissions: , class B, conforming to EN 55022 |
Impulse Duration | 100 ms with load in parallel typical 30 ms typical |
Safety Reliability Data | B10d = 270000 MTTFd = 296.8 years |
Compatibility code | RE17 |
Device short name | RE17R |
Marking | CE |
width | 17.5 mm |
[Uimp] rated impulse withstand voltage | 5 kV during 1.2/50 µs |
Ambient air temperature for storage | -30-60 °C |
Output Type | relay |
Tightening Torque | 0.6-1 N.m conforming to IEC 60947-1 |
Relative humidity | 93-93 % without condensation conforming to IEC 60068-2-30 |
Discrete Output Type | relay |
Electrical Durability | 100000 cycles (8 A at 250 V AC maximum) for resistive load |
Repeat Accuracy | +/- 0.5 % conforming to IEC 61812-1 |
Vibration Resistance | 20 m/s² (f= 10-150 Hz) conforming to IEC 60068-2-6 |
Power Consumption in Va | 0-32 VA at 240 V AC |
Mounting support | 35 mm DIN rail conforming to EN/IEC 60715 |
Maximum Power Consumption In W | 0.6 W at 24 V DC |
Maximum Switching Voltage | 250 V AC |
Mounting position | any position in relation to normal vertical mounting plane |
Operating Rate in Hz | 10 Hz |
Shock Resistance | 15 gn for 11 ms conforming to IEC 60068-2-27 |
Depth | 72 mm |
Height | 90 mm |
Maximum Switching Current | 8 A AC/DC |
Brand | Schneider Electric |