
Zelio Time on-delay timing relay - 1 s..100 h - 24..240 V AC - 1 OC
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Zelio Time on-delay timing relay - 1 s..100 h - 24..240 V AC - 1 OC
Incl. Tax
Incl. Tax
Description
This Harmony RE17R timing relay can be set between 0.1 seconds and 100 hours, has an output rating of 8A, is 17.5mm wide and can be supplied with 24 V DC, 24 to 240 V AC. It also has 1 changeover contact SPDT (single pole double throw). It has one of market slimmest form-factors, allowing for a flexible and easy installation on DIN rail, using the same space as any modular 1-pole DIN device. It also offers a sealable cover, simple and precise settings with rotary trimmers. This timer offers pause and summation control signals. Single function timer for a simple integration in hard-wired logic schematics, ideal for refurbishment of old installations without using a PLC. 0 0 0 0 0 0 0 0 0 0 0 0 0
How to video:
Promotional video:
Product Details
Weight (in Kg) | 0.077 |
---|---|
Net weight | 0.07 kg |
[us] Rated Supply Voltage | 24...240 V AC 50/60 Hz |
Product or Component Type | dual function relay |
[Uc] Control Circuit Voltage | 24 V |
Breaking Capacity | 2000 VA |
Control Type | selector switch front panel |
Mechanical Durability | 10000000 cycles |
Contacts Material | cadmium free |
Creepage Distance | 4 kV/3 conforming to IEC 60664-1 |
Functionality | on-delay timing |
Housing Material | self-extinguishing |
Immunity to Microbreaks | 20 ms |
Input Voltage | 10 V |
Insulation Resistance | 100 MOhm at 500 V DC conforming to IEC 60664-1 |
Maximum Delay Response | 100 ms |
On-load Factor | 100 % |
Resistance | 120 ms on de-energisation typical |
Contacts Type and Composition | 1 C/O |
Supply Frequency | 50...60 Hz +/- 5 % |
Voltage Range | 0.85...1.1 Us |
Nominal Output Current | 8A |
Ambient air temperature for operation | -20-60 °C |
[Uimp] rated impulse withstand voltage | 5 kV during 1.2/50 µs |
Ambient air temperature for storage | -30-60 °C |
Compatibility code | RE17 |
Device short name | RE17R |
Electrical Durability | 100000 cycles (8 A at 250 V AC maximum) for resistive load |
IP degree of protection | IP20 (terminal block) conforming to IEC 60529 |
Range of Product | Harmony Timer Relays |
Dielectric Strength | 2.5 kV 1 mA/1 minute 50 Hz conforming to IEC 61812-1 |
Shock Resistance | 15 gn for 11 ms conforming to IEC 60068-2-27 |
Standards | 2006/95/EC |
Maximum Switching Voltage | 250 V AC |
Vibration Resistance | 20 m/s² (f= 10-150 Hz) conforming to IEC 60068-2-6 |
Safety Reliability Data | B10d = 270000 |
Connections - Terminals | screw connectors |
Marking | CE |
Tightening Torque | 0.6-1 N.m conforming to IEC 60947-1 |
width | 17.5 mm |
Local Signalling | LED indicator for on steady: relay energised, no timing in progress |
Mounting position | any position in relation to normal vertical mounting plane |
Depth | 72 mm |
Height | 90 mm |
Mounting support | 35 mm DIN rail conforming to EN/IEC 60715 |
Discrete Output Type | relay |
Electromagnetic Compatibility | electrostatic discharge immunity test: (in contact), level 3, 6 kV, conforming to IEC 61000-4-2 |
Impulse Duration | 100 ms with load in parallel typical |
Maximum Power Consumption In W | 0.6 W at 24 V DC |
Maximum Switching Current | 8 A AC/DC |
Output Type | relay |
Power Consumption in Va | 0-32 VA at 240 V AC |
Time Delay Range | 1...10 min |
Time Delay Type | A, At |
Length | 72 |
17.5 | |
Brand | Schneider Electric |
Product Hover Image | no_selection |